How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | BF: | 0.53 |
| BE1: | 0.5 in | AA: | 12.06 |
| T: | 1.688 | AF: | 0.25 |
| AG: | 6.31 | G: | 2.87 |
| AB: | 5.57 | H: | 0.53 in |
| LL: | 2.95 in | D: | 4.19 |
| AE2: | 0.57 | V: | 2.51 in |
| I: | 5.02 in | AK: | 8.5 |
| BD: | 9 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

