How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.51 in |
| LQ1: | 6.75 in | AA: | 12.06 |
| AE2: | 0.57 | AJ: | 7.25 |
| LL: | 2.95 in | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 5.57 |
| BF: | 0.53 | AG: | 6.31 |
| D: | 4.19 | AK: | 8.5 |
| P: | 3.51 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

