How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AE2: | 0.57 |
| P: | 3.51 in | H: | 0.53 in |
| AB: | 5.57 | T: | 1.688 |
| BD: | 9 | LQ1: | 6.75 in |
| I: | 5.02 in | AK: | 8.5 |
| LL: | 2.95 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

