How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | T: | 1.688 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| LQ1: | 6.75 in | H: | 0.53 in |
| AB: | 5.57 | V: | 2.51 in |
| AA: | 12.06 | I: | 5.02 in |
| LL: | 2.95 in | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.57 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 27 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

