How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AK: | 8.5 |
| V: | 2.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AE2: | 0.57 | T: | 1.688 |
| LL: | 2.95 in | AJ: | 7.25 |
| P: | 3.51 in | AA: | 12.06 |
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.25 | AB: | 5.57 |
| D: | 4.19 | I: | 5.02 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 1.91 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

