How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 5.57 |
| G: | 2.87 | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| I: | 5.02 in | LQ1: | 6.75 in |
| AE2: | 0.57 | AA: | 12.06 |
| LL: | 2.95 in | V: | 2.51 in |
| D: | 4.19 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AG: | 6.31 | AJ: | 7.25 |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

