How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | AF: | 0.25 |
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.53 | D: | 4.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1.688 |
| BD: | 9 | LL: | 2.95 in |
| G: | 2.87 | AE2: | 0.57 |
| AG: | 6.31 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Bore Code: | 27 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.57 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 29.2 |
| Model Code: | 32YF | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

