How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AJ: | 7.25 |
| LL: | 2.95 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AF: | 0.25 | I: | 5.02 in |
| D: | 4.19 | G: | 2.87 |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 12.06 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| P: | 3.51 in | T: | 1.688 |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Model Code: | 32YF |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

