How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | T: | 1.688 |
| D: | 4.19 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| AF: | 0.25 | AG: | 6.31 |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | AK: | 8.5 |
| AA: | 12.06 | G: | 2.87 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.84 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

