How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| AB: | 5.57 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 3.51 in |
| AE2: | 0.57 | H: | 0.53 in |
| V: | 2.51 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.688 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AF: | 0.25 | LL: | 2.95 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

