How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.688 |
| AA: | 12.06 | D: | 4.19 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.87 |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AB: | 5.57 | LL: | 2.95 in |
| AG: | 6.31 | P: | 3.51 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 6.75 in | V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YF-1 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

