How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 5.57 | H: | 0.53 in |
| AE2: | 0.57 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AK: | 4.5 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | T: | 1.688 |
| BE: | 0.38 in | LQ: | 5.88 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

