How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| AJ: | 5.88 | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.688 | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| LQ: | 5.88 in | G: | 2.87 |
| AE2: | 0.57 | AF: | 0.25 |
| BD: | 5.88 | AA: | 12.06 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

