How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 5.88 in |
| P: | 3.51 in | T: | 1.688 |
| LL: | 2.95 in | D: | 4.19 |
| AJ: | 5.88 | G: | 2.87 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AA: | 12.06 |
| AB: | 5.57 | V: | 2.51 in |
| AG: | 6.31 | I: | 5.02 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Bore Code: | 27 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output RPM: | 117 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 5.28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

