How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| BD: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.688 | AE2: | 0.57 |
| D: | 4.19 | AK: | 4.5 |
| BF: | 0.41 | AA: | 12.06 |
| AJ: | 5.88 | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Model Code: | 32YF | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.19 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

