How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AF: | 0.25 |
| LL: | 2.95 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 12.06 | AG: | 6.31 |
| D: | 4.19 | BF: | 0.41 |
| H: | 0.53 in | G: | 2.87 |
| AB: | 5.57 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| AE2: | 0.57 | I: | 5.02 in |
| V: | 2.51 in | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.47 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

