How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | D: | 4.19 |
| AJ: | 5.88 | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| BE: | 0.38 in | I: | 5.02 in |
| AF: | 0.25 | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | G: | 2.87 |
| AG: | 6.31 | BD: | 5.88 |
| T: | 1.688 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 27 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 32YF |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

