How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | T: | 1.688 |
| I: | 5.02 in | H: | 0.53 in |
| LL: | 2.95 in | AB: | 5.57 |
| AA: | 12.06 | D: | 4.19 |
| BE: | 0.38 in | G: | 2.87 |
| AK: | 4.5 | LQ: | 5.88 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

