How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AF: | 0.25 |
| AE2: | 0.57 | AB: | 5.57 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | AG: | 6.31 |
| LL: | 2.95 in | AA: | 12.06 |
| G: | 2.87 | D: | 4.19 |
| BF: | 0.41 | LQ: | 5.88 in |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 5.02 in | T: | 1.688 |
Technical Specifications
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

