How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | V: | 2.51 in |
| LQ: | 5.88 in | BF: | 0.41 |
| AF: | 0.25 | G: | 2.87 |
| BE: | 0.38 in | D: | 4.19 |
| AB: | 5.57 | AK: | 4.5 |
| T: | 1.688 | BD: | 5.88 |
| AG: | 6.31 | AA: | 12.06 |
| P: | 3.51 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.14 | Output Diameter (in): | 1.688 in |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 339 |
| Ratio: | 5:1 | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

