How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| AG: | 6.31 | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.41 |
| LQ: | 5.88 in | D: | 4.19 |
| AK: | 4.5 | AB: | 5.57 |
| LL: | 2.95 in | P: | 3.51 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.688 | H: | 0.53 in |
| BE: | 0.38 in | AA: | 12.06 |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 339 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 9.14 | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

