How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE: | 0.38 in |
| T: | 1.688 | AA: | 12.06 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AB: | 5.57 |
| AE2: | 0.57 | AJ: | 5.88 |
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | I: | 5.02 in |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | D: | 4.19 |
| LQ: | 5.88 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.84 | Input Bore (C Face): | 0.625 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

