How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.57 |
| I: | 5.02 in | V: | 2.51 in |
| G: | 2.87 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 6.31 |
| AF: | 0.25 | P: | 3.51 in |
| T: | 1.688 | AA: | 12.06 |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

