How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BD: | 5.88 |
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.25 | LQ: | 5.88 in |
| AK: | 4.5 | AE2: | 0.57 |
| D: | 4.19 | BE: | 0.38 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.03 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

