How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| BD: | 5.88 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| T: | 1.75 | BE: | 0.38 in |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | AK: | 4.5 |
| I: | 5.02 in | LQ: | 5.88 in |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

