How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| D: | 4.19 | I: | 5.02 in |
| T: | 1.75 | G: | 2.87 |
| AG: | 6.31 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 5.88 in |
| AE2: | 0.57 | AF: | 0.25 |
| AA: | 12.06 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AJ: | 5.88 | LL: | 2.95 in |
| AK: | 4.5 | AB: | 5.57 |
Technical Specifications
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

