How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | G: | 2.87 |
| I: | 5.02 in | AE2: | 0.57 |
| P: | 3.51 in | V: | 2.51 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.19 | T: | 1.75 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AA: | 12.06 |
| AJ: | 5.88 | LQ: | 5.88 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

