How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 4.19 | BD: | 5.88 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | T: | 1.75 |
| LL: | 2.95 in | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

