How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 5.88 in |
| AE2: | 0.57 | AB: | 5.57 |
| D: | 4.19 | BF: | 0.41 |
| BD: | 5.88 | T: | 1.75 |
| AA: | 12.06 | AG: | 6.31 |
| V: | 2.51 in | AJ: | 5.88 |
| G: | 2.87 | AK: | 4.5 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

