How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| LQ: | 5.88 in | G: | 2.87 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BD: | 5.88 |
| AK: | 4.5 | LL: | 2.95 in |
| AA: | 12.06 | P: | 3.51 in |
| I: | 5.02 in | BF: | 0.41 |
| D: | 4.19 | AB: | 5.57 |
| H: | 0.53 in | V: | 2.51 in |
| AJ: | 5.88 | T: | 1.75 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

