How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| G: | 2.87 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | D: | 4.19 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.75 | I: | 5.02 in |
| P: | 3.51 in | AE2: | 0.57 |
| LL: | 2.95 in | LQ: | 5.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

