How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LQ: | 5.88 in |
| AJ: | 5.88 | AA: | 12.06 |
| BF: | 0.41 | I: | 5.02 in |
| AG: | 6.31 | V: | 2.51 in |
| AK: | 4.5 | AB: | 5.57 |
| BE: | 0.38 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| LL: | 2.95 in | H: | 0.53 in |
| BD: | 5.88 | D: | 4.19 |
| AE2: | 0.57 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | 32YF | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

