How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 5.57 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 6.31 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| AA: | 12.06 | T: | 1.75 |
| G: | 2.87 | P: | 3.51 in |
| AF: | 0.25 | V: | 2.51 in |
| LQ: | 5.88 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Model Code: | 32YF | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 339 |
| Bore Code: | 28 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

