How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BD: | 5.88 |
| H: | 0.53 in | AG: | 6.31 |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | G: | 2.87 |
| AB: | 5.57 | AE2: | 0.57 |
| BF: | 0.41 | LQ: | 5.88 in |
| LL: | 2.95 in | P: | 3.51 in |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 4.19 | T: | 1.75 |
Technical Specifications
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Bore Code: | 28 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

