How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 5.02 in |
| D: | 4.19 | LL: | 2.95 in |
| LQ: | 5.88 in | T: | 1.75 |
| P: | 3.51 in | AJ: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| G: | 2.87 | AA: | 12.06 |
| AB: | 5.57 | AG: | 6.31 |
| AF: | 0.25 | BF: | 0.41 |
| AE2: | 0.57 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.91 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

