How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| LL: | 2.95 in | BD: | 5.88 |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 5.88 in |
| T: | 1.75 | I: | 5.02 in |
| AB: | 5.57 | G: | 2.87 |
| AE2: | 0.57 | BE: | 0.38 in |
| AG: | 6.31 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

