How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 12.06 |
| AJ: | 5.88 | P: | 3.51 in |
| G: | 2.87 | AE2: | 0.57 |
| I: | 5.02 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| D: | 4.19 | LL: | 2.95 in |
| AG: | 6.31 | AB: | 5.57 |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.75 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.57 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Bore Code: | 28 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

