How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| AG: | 6.31 | AJ: | 5.88 |
| LQ: | 5.88 in | BD: | 5.88 |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | G: | 2.87 |
| BF: | 0.41 | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.75 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output RPM: | 233 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 0.875 |
| Bore Code: | 28 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

