How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.41 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AF: | 0.25 |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 12.06 | LQ: | 5.88 in |
| BE: | 0.38 in | P: | 3.51 in |
| V: | 2.51 in | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
| D: | 4.19 | T: | 1.75 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Assembly: | YF-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

