How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AE2: | 0.57 |
| G: | 2.87 | T: | 1.75 |
| LQ: | 5.88 in | AJ: | 5.88 |
| D: | 4.19 | AK: | 4.5 |
| H: | 0.53 in | AA: | 12.06 |
| V: | 2.51 in | AB: | 5.57 |
| AF: | 0.25 | I: | 5.02 in |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 5.88 | P: | 3.51 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 32YF | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

