How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | H: | 0.53 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| BF: | 0.53 | AB: | 5.57 |
| T: | 1.75 | V: | 2.51 in |
| I: | 5.02 in | BE1: | 0.5 in |
| D: | 4.19 | AG: | 6.31 |
| AE2: | 0.57 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

