How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | AK: | 8.5 |
| LQ1: | 6.31 in | V: | 2.51 in |
| AG: | 6.31 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.95 in | AE2: | 0.57 |
| AF: | 0.25 | T: | 1.75 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | AA: | 12.06 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

