How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| G: | 2.87 | LQ1: | 6.31 in |
| I: | 5.02 in | BD: | 9 |
| AG: | 6.31 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.19 |
| AJ: | 7.25 | T: | 1.75 |
| AK: | 8.5 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | YF-1 | Output RPM: | 117 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

