How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BE1: | 0.5 in |
| LL: | 2.95 in | I: | 5.02 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | G: | 2.87 |
| AF: | 0.25 | T: | 1.75 |
| LQ1: | 6.31 in | AB: | 5.57 |
| AJ: | 7.25 | BD: | 9 |
| V: | 2.51 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.57 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.35 |
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

