How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 3.51 in |
| AE2: | 0.57 | LQ1: | 6.31 in |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 12.06 | AG: | 6.31 |
| V: | 2.51 in | G: | 2.87 |
| AK: | 8.5 | AB: | 5.57 |
| LL: | 2.95 in | I: | 5.02 in |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Ratio Range: | 40:1 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-1 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

