How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.87 |
| AF: | 0.25 | AA: | 12.06 |
| LL: | 2.95 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| AJ: | 7.25 | P: | 3.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | D: | 4.19 |
| AG: | 6.31 | LQ1: | 6.31 in |
| T: | 1.75 | I: | 5.02 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.35 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 28 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

