How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 8.5 | D: | 4.19 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | I: | 5.02 in |
| LQ1: | 6.31 in | BD: | 9 |
| LL: | 2.95 in | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1.75 |
| AA: | 12.06 | AE2: | 0.57 |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

