How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | BE1: | 0.5 in |
| P: | 3.51 in | AK: | 8.5 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.95 in | AG: | 6.31 |
| AE2: | 0.57 | T: | 1.75 |
| LQ1: | 6.31 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

