How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 7.25 | G: | 2.87 |
| P: | 3.51 in | H: | 0.53 in |
| AB: | 5.57 | AA: | 12.06 |
| BD: | 9 | LQ1: | 6.31 in |
| LL: | 2.95 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 6.31 |
| D: | 4.19 | AF: | 0.25 |
| AK: | 8.5 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
Technical Specifications
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 28 | Ratio: | 60:1 |
| Model Code: | 32YF | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

