How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | AK: | 8.5 |
| D: | 4.19 | LQ1: | 6.31 in |
| T: | 1.75 | AG: | 6.31 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BF: | 0.53 |
| AB: | 5.57 | BE1: | 0.5 in |
| AF: | 0.25 | G: | 2.87 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

